REIKU® PA-RAB - Tubings for cable protection highly flexible version

BN 22633
Overlay

1

/2

REIKU® PA-RAB - Tubings for cable protection highly flexible version

BN 22633
Brand
REIKU®
Brandtype
PA-RAB
Material
Polyamide
Material type
PA 12
Color
black

Description

Product features

  • Light quality
  • Reversed bending strength: excellent
  • Compression strength: 125 N / 50 mm
  • Impact strength: 4 Joule at -18 °C, >4 Joule at room temperature
  • Temperature range dynamic: -5 °C ... +85 °C
  • Temperture range static: -40 °C ... +105 °C
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

Additional information

In order to maintain the polyamide tubings properties of material, storage under following conditions is recommended: storage temperature: +20 °C +/- 5 °C, humidity: 55 to 75 %.

Variants