Panduit® - Braided sleeves slotted railway applications

BN 22344
Product image of Panduit® - Braided sleeves slotted railway applications
  1. Product image of Panduit® - Braided sleeves slotted railway applications
  2. Technical drawing with dimensions of Panduit® - Braided sleeves slotted railway applications
Overlay

1

/2
Product image of Panduit® - Braided sleeves slotted railway applications
  • Product image of Panduit® - Braided sleeves slotted railway applications
  • Technical drawing with dimensions of Panduit® - Braided sleeves slotted railway applications

Panduit® - Braided sleeves slotted railway applications

BN 22344
Brand
Panduit®
Material
Polyethylene terephthalate
Color
black
Design
railway applications
Product application features

Description

Product features

  • Material flammability rating: self-extinguishing UL 1441 VW-1
  • Operating temperature range: -70 °C ... +125 °C

Additional information

Split wrap design allows easy insertion of prefabricated cables. The 25% edge overlap ensures complete coverage without opening. The Braided Sleeving Pan-Wrap™ is suitable for addition or removal of cables post-installation. Breakouts of single and multiple cables are possible everywhere. Test standard: EN 45545-2 HL3 for R22, R23 and R24 requirement.

Variants