Panduit® - Grommet edging continuous for cable run with adhesive weather resistant

BN 20307
Overlay

1

/2

Panduit® - Grommet edging continuous for cable run with adhesive weather resistant

BN 20307
Brand
Panduit®
Material
Polyethylene
Material execution
PE
Color
black
Version
weather resistant

Description

Product features

  • Operating temperature range: -40 °C ... +50 °C

Variants

CAD