Innovation is part of our DNA

Bossard ecosyn®

With the ecosyn® line of products we developed innovative fastening solutions. These high-quality fastening elements are economical and in sync with the needs of our customers. Smart, safe and efficient high-quality products borne from innovative engineering – our ecosyn® line of fastening solutions will make it simple for you to turn challenges into opportunities. This is what we call simplicity at work. This is what we call ecosyn®.

 

 

  • ecosyn® drill
  • Applications
  • Benefits
Bossard ecosyn®-drill

The high-quality self-cutting screw is particularly suited for use in constructions made of aluminium and galvanized steel sheet.

Go to E-Shop

Bossard ecosyn®-drill

Examples of application areas:

  • Sheet metal constructions in general
  • Heating and ventilation ducts
  • White goods
  • Vehicle body construction
  • Window frames and blinds
  • Face constructions
  • Green houses and winter gardens
  • Cabins
Bossard ecosyn®-drill
  • No drilling or thread-tapping tools needed
  • No centre punching
  • No offset problems with pre-drilled holes
  • No additional securing elements needed
  • Fast installation
  • Economical

  • ecosyn® MRX
  • Applications
  • Benefits
Bossard ecosyn®-MRX

In addition to aluminium, sheet steel and rust-resistant thin sheet metal can also be drilled through. Thanks to their heat treatment, ecosyn® MRX screws are highly corrosion-resistant.

Go to E-Shop

Bossard ecosyn®-MRX

Examples of application areas:

  • Sheet metal constructions in general
  • Heating and ventilation ducts
  • White goods
  • Vehicle body construction
  • Window frames and blinds
  • Face constructions
  • Green houses and winter gardens
  • Cabins

Note:
Using hardened and tempered martensitic stainless steel in aggressive environments should be done with care; stress corrosion cracking is possible.

Bossard ecosyn®-MRX
  • Higher strength than A2 or A4
  • No errosion in the thread, even when using rust-resistant thin sheet steel
  • No surface corrosion
  • High drilling performance
  • Corrosion-resistant connections are economic and offer top reliability

  • ecosyn® fix
  • Applications
  • Benefits
Bossard ecosyn®-fix

This fastener is designed especially for joints in electrical equipment and in small and major appliances.

Further information

Go to E-Shop

Bossard ecosyn®-fix

Examples of application areas:

  • Electronic applications
  • Sheet metal applications
  • Vehicle construction
  • Household appliances

Bossard ecosyn®-fix
  • One fastening element instead of several:
    • Cost saving opportunities in procurement and inventory management
    • Shorter assembly preparation
    • Faster assembly
    • Suitable for feeding in automated assembly
  • Reliable joints
  • No need for additional locking elements:
    • Vibration resistant
    • Joint relaxation is compensated due to built-in spring effect
    • Optimal bearing area to cover large or elongated holes
    • High breakaway torque
    • Smooth bearing area reduces risk of damaging fragile surfaces
    • Reduced risk of crevice corrosion

  • ecosyn® plast
  • Applications
  • Benefits
Bossard ecosyn®-plast

The special thread geometry of ecosyn® plast enables safe and easy screwing directly into thermoplastic elements.

Go to E-Shop

Bossard ecosyn®-plast

ecosyn® plast is ideal for all kind of thermoplastic elements.

Bossard ecosyn®-plast
  • High durability of screw joints under various conditions in different thermoplastic applications
  • Optimized thread geometry for low stress generation in joints
  • Self-locking, no additional locking elements are needed
  • High generation of preload
  • High breaking torque and tensile strength of screw
  • High safety during assembly secured via low installation torque and high stripping torque
  • Minimized loss of preload secured via enlarged area of contact surface under head

  • ecosyn® grip
  • Applications
  • Benefits
Bossard ecosyn®-grip

This is the ideal screw for anti-loosening and high shock resistance.

Go to E-Shop

Bossard ecosyn®-grip
  • Car body construction
  • Interior lining
  • Covers
  • System construction
  • Vehicle trim
  • Sheet metal constructions
  • Domestic installations
  • Profile connections
  • Cabinet construction
  • Transport system construction
  • Guide rails
Bossard ecosyn®-grip
  • Loosening safeguard without additional elements
  • Large area coverage for large through-holes
  • Process reliable and automated processing
  • Elegant head design
  • Full load-bearing capacity of an 8.8 screw
  • Reduced settling due to the reduced number of joints compared to a screw with an additional lock washer

 


Bossard ecosyn® products were known prior to the brand's name change under the following titles:

  • ecosyn® drill: eco-drill®
  • ecosyn® MRX: Marutex®
  • ecosyn® fix: eco-fix®
  • ecosyn® plast: eco-syn®
  • ecosyn® lubric: eco-lubric®