Contact us for an inquiry
(PEM® is only distributed to countries for which Bossard owns the respective distribution rights)

PEM
  • Extremely stress-resistant even in thin sheets from 0.5 mm 
  • No special treatment of the drill-hole needed 
  • No reworking of the thread 
  • Ideal also for coated surfaces 
  • High positional accuracy
PEM® Self-clinching nuts
PEM® Self-clinching nut

Self-clinching nuts have high twist- and pull-out resistance. They are available in various different shank lengths.

Self-clinching nuts are suitable for metallic materials, in some cases even for use in stainless steel panels.

The range of parts also includes nuts flush on both sides, closed parts, nuts with thread-locking as well as miniature designs. There is a parallel product line for insertion in PC boards.

PEM® Self-clinching pins
PEM® Self-clinching pins

The self-clinching studs for through holes are flush on the head side after installation. Thus no additional flanging or welding is required.

Suitable for use in metallic materials, in some cases even for use in stainless steel panels.

Heavy-duty stud designs with projecting head offer even better high twist- and pull-out resistance. Special studs for use in blind holes permit concealed installation.

PEM® Self-clinching standoffs

Self-clinching standoffs for through holes are flush on the head side after installation. Thus no additional flanging or welding is required.

Suitable for use in metallic materials, in some cases even for use in stainless steel panels.

Twist-resistance is assured by the hexagon head. Special standoffs for use in blind holes permit concealed installation.

PEM® Spacer
  • Extremely stress-resistant even in thin sheets from 0.5 mm 
  • No special treatment of the drill-hole needed 
  • No reworking of the thread 
  • Ideal also for coated surfaces 
  • High positional accuracy
PEM® SMT spacers

These spacers are taped and are specially designed for PC board mounting.

Set by soldering both in through-contact and non-plated drill-holes. There is no risk of damage to the PC board when this procedure is used.

Available with or without adhesive spot.

further PEM® fasteners
PEM
  • Self-clinching cable tie mounts and right-angle fasteners
  • Self-clinching captive panel screws
  • Self-clinching conducting pins
  • Flare-in nuts
  • Weld nuts

W celu realizacji usług, niniejsza strona korzysta z cookies. Kliknięcie na pole „Kontynuuj” oraz/lub korzystanie z tych usług oznacza zgodę na to. Informacje o cookies i możliwościach modyfikacji warunków ich przechowywania znajdziesz na stronie polityka prywatności.