PT® screws | Bossard Sweden
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
PT® screws

The PT® screw is designed for a self-tapping fastening solution.  It can be reliably and directly assembled into thermoplastics. Thanks to the geometry and material, this screw can offer safety against hydrogen embrittlement and reduction of radial stress in the thermoplastic. Application for PT® screws can be found in many industrial environments and industries. A2 and A4 stainless steel are also available for specific demands on anti-corrosion. 

 

 

 

 

Object reference not set to an instance of an object.

   at lambda_method(Closure , AccordionViewModel )
   at Glass.Mapper.Sc.GlassHtml.NormalModeOutput[T](Expression`1 field, Expression`1 standardOutput, T model, SafeDictionary`1 dictionary) in C:\TeamCity\buildAgent\work\9693a2d38f55a4a\Source\Glass.Mapper.Sc\GlassHtml.cs:line 639
   at Glass.Mapper.Sc.GlassHtml.MakeEditable[T](Expression`1 field, Expression`1 standardOutput, T model, Object parameters, Context context, Database database, TextWriter writer) in C:\TeamCity\buildAgent\work\9693a2d38f55a4a\Source\Glass.Mapper.Sc\GlassHtml.cs:line 603