End sleeves with PP-insulation for multinorm Standard 2F

BN 22494
Overlay

1

/2

End sleeves with PP-insulation for multinorm Standard 2F

BN 22494
Material
Copper
Surface
tin-plated
Design
Standard 2F
Product application features

Beskrivning

Produktbeskrivning

  • End sleeves for wires with thick insulation
  • Insertion funnel is made of polypropylene
  • Heat resistant: up to +105 °C

Mer information

UL-file n° E516731.

Säkerhetsinstruktioner

Transport och lagring

UL certification can only be applied if processed with certified hand tool.

Varianter