Finishing washers for 90° countersunk head screws

BN 20696
Produktbild av Finishing washers for 90° countersunk head screws
  1. Produktbild av Finishing washers for 90° countersunk head screws
  2. Teknisk ritning med mått av Finishing washers for 90° countersunk head screws
Overlay

1

/2
Produktbild av Finishing washers for 90° countersunk head screws
  • Produktbild av Finishing washers for 90° countersunk head screws
  • Teknisk ritning med mått av Finishing washers for 90° countersunk head screws

Finishing washers for 90° countersunk head screws

BN 20696
Standard
SN 213912 (Standard withdrawn)
Material
Steel
Surface
zinc plated blue with CresaCoat® C 313 Silver

Beskrivning

Mer information

CresaCoat® dry coating is a non-electrolytically applied, thin coating with integrated lubricating properties and additional corrosion protection. Certificate is available on request for specific properties such as friction coefficients. For fasteners with a tribological coating, it is essential to clarify the requirements in advance, in particular a validation of the friction values is required for nominal dimensions > M12!

Varianter

CAD