Beskrivning
Produktbeskrivning
- Note the typical shank geometry. The screw head is additionally marked with the product-specific identifier “7990”.
Product information: www.vomcleff.de
Other documentation: www.bossard.com
Mer information
These fasteners meet all the requirements of EN 15048-1 as sets for non-preloaded bolted joints in metal construction. Inspection certificate EN 10204 3.1 available on request.
Funktionsprincip
Innehåll
Sets consist of:
1 bolt DIN 7990 steel 4.6U
1 nut ISO 4032/ ISO 4034 steel
Washers according to DIN 7989-1 are not included