Hex head bolts partially threaded

BN 625
Produktbild av Hex head bolts partially threaded
  1. Produktbild av Hex head bolts partially threaded
  2. Teknisk ritning med mått av Hex head bolts partially threaded
Overlay

1

/2
Produktbild av Hex head bolts partially threaded
  • Produktbild av Hex head bolts partially threaded
  • Teknisk ritning med mått av Hex head bolts partially threaded

Hex head bolts partially threaded

BN 625
Standard
DIN 931 (Standard withdrawn) ISO 4014 ~UNI 5737 ~ČSN 021101
Headform
Hexagon
Drive
Hexagon
Thread
partially threaded
Material
Stainless steel
Material type
A4

Beskrivning

Mer information

The commercial quality of steel grades A2 and A4 is property class 70 (tensile strength 700 N/mm²). Strength of the screw is indicated by the head marking and defined by the applicable product standard.

Varianter

CAD