Hex socket head cap screws partially threaded

BN 611
Overlay

1

/2

Hex socket head cap screws partially threaded

BN 611
Standard
DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143
Headform
Cylindrical
Drive
Hexagon socket
Thread
partially threaded
Material
Stainless steel
Material type
A2

Beskrivning

Mer information

The commercial quality of steel grades A2 and A4 is property class 70 (tensile strength 700 N/mm²). Strength of the screw is indicated by the head marking and defined by the applicable product standard.

Varianter

CAD