Compression rivets rivet body, for rivets with two tubulaire parts

BN 945
Produktbild av Compression rivets rivet body, for rivets with two tubulaire parts
  1. Produktbild av Compression rivets rivet body, for rivets with two tubulaire parts
  2. Teknisk ritning med mått av Compression rivets rivet body, for rivets with two tubulaire parts
Overlay

1

/3
Produktbild av Compression rivets rivet body, for rivets with two tubulaire parts
  • Produktbild av Compression rivets rivet body, for rivets with two tubulaire parts
  • Teknisk ritning med mått av Compression rivets rivet body, for rivets with two tubulaire parts

Compression rivets rivet body, for rivets with two tubulaire parts

BN 945
Standard
DIN 7331 A ~UNI 9064 A ~ČSN 022387-8
Headform
Flat head
Material
Steel
Surface
nickel plated

Montering

Depending on the material elasticity used on the elements to be assembled, deviations relating to the indicated assembly lenghts are possible.

Funktionsprincip

1. Riveting part (BN 945)

2. Head part (BN 946)

L1: clamping range

d5: hole diameter

Varianter

CAD