HALDER EH 22710. - Ball-ended thrust screws cylinder head with hex socket, flat-faced ball, bearing surface plain

BN 55558
Overlay

1

/2

HALDER EH 22710. - Ball-ended thrust screws cylinder head with hex socket, flat-faced ball, bearing surface plain

BN 55558
Headform
Cylindrical
Drive
Hexagon socket
Thread
fully threaded
Brand
HALDER
Brandtype
EH 22710.
Material
Stainless steel
Material number
1.4305

Description

Product features

  • Ball: stainless steel, hardened

Variants