JACOB® PERFECT - Cable glands with metric thread and sealing insert without bore hole

BN 22008
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric thread and sealing insert without bore hole

BN 22008
Brand
JACOB®
Brandtype
PERFECT
Material
Brass
Surface
nickel plated

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated

  • Lamellar insert: polyamide PA 6 V-2

  • Sealing insert: TPE/TPS

  • Gland body: brass CuZn39Pb3, nickel-plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • Sealing insert without bore hole, installation as spare cable gland or protection against dust and humidity, sealing insert is suitable to bore individual clearance holes

  • Temperature range: -20 °C ... +100 °C (dynamic)

  • Temperature range: -40 °C ... +100 °C (static, short term)

  • Protection grade: IP65

Variants

CAD