JACOB® PERFECT - EMC-cable glands with metric thread and contact spring made in stainless steel long

BN 22012
Overlay

1

/3

JACOB® PERFECT - EMC-cable glands with metric thread and contact spring made in stainless steel long

BN 22012
Brand
JACOB®
Brandtype
PERFECT
Material
Brass
Surface
nickel plated
Design
long
Product application features

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Lamellar insert: polyamide PA 6 V-2
  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR
  • Contact spring: stainless steel
  • Gland body: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: metric, as per EN 60423
  • For cables with shielding, quick and easy EMC connection of the cable shield via the contacting spring with the gland body and the housing potential, integrated anchorage, wide sealing and clamping range
  • Temperature range: -20 °C ... +100 °C (dynamic)
  • Temperature range: -40 °C ... +100 °C (static, short term)
  • Protection grade: IP68

Additional information

Test standard: UL 514B, UL/CSA-File: E140310.

Functional Principle

Variants

CAD