JACOB® PERFECT - Cable glands with metric thread

BN 22055
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric thread

BN 22055
Brand
JACOB®
Brandtype
PERFECT
Material
Stainless steel
Material type
1.4305
Notes on use

Description

Product features

  • Dome nut: stainless steel 1.4305

  • Lamellar insert: polyamide PA 6 V-2

  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR

  • Gland body: stainless steel 1.4305

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • Integrated anchorage, protection against twisting, wide sealing and clamping range, easy-to-install

  • Temperature range: -20 °C ... +100 °C (dynamic)

  • Temperature range: -40 °C ... +100 °C (static, short term)

  • Protection grade: IP68, IP69K (tested for M12-M25, M50 and M63)

Additional information

Test standard: UL 514B

UL/CSA-File: E140310

DNV-GL certificate: TAE0000386

Variants

CAD