JACOB® PERFECT - Cable glands with metric thread through self-extinguishing polyamide

BN 22072
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric thread through self-extinguishing polyamide

BN 22072
Brand
JACOB®
Brandtype
PERFECT
Material
Polyamide
Material execution
PA 6
Notes on use

Description

Product features

  • Dome nut: polyamide PA 6 V-0

  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR

  • Gland body: polyamide PA 6 V-0

  • Connecting thread: metric, as per EN 60423

  • For superior claims on firing protection

  • Polyamide material fulfills UL94V-0

  • Integrated anchorage

  • Wide sealing and clamping range

  • Easy-to-install

  • Temperature range: -20 °C ... +100 °C (dynamic)

  • Temperature range: -40 °C ... +100 °C (static, short term)

  • Protection grade: IP68

Additional information

Test standard: UL 514B

UL/CSA-File: E140310

DNV-GL Zertifikat: TAE000037X

All listed parts

- are in accordance with EN 45545-2, clause 4.5 "Non-listed products" with

- exposed areas ≤ 0,20 m2, location interior, R22

- exposed areas ≤ 0,20 m2, location exterior, R23

- have according to EN 45545-2, clause 4.3.2, Rule 1 total, combustible / flammable mass of the products

< 100 g for grouped products, location interior

< 400 g for grouped products, location exterior

Variants

CAD