JACOB® WADI heat - Cable glands with metric thread

BN 22315
Overlay

1

/2

JACOB® WADI heat - Cable glands with metric thread

BN 22315
Brand
JACOB®
Brandtype
WADI heat
Material
Stainless steel
Material type
1.4404

Description

Product features

  • Dome nut: stainless steel 1.4404 / AISI 316L

  • Sealing insert: fluorine rubber FKM

  • Gland body: stainless steel 1.4404 / AISI 316L

  • O-Ring: fluorine rubber FKM

  • Connecting thread: metric, as per EN 60423

  • Especially suitable for high temperature applications

  • Sealing insert and O-ring have a very good resistance to many chemicals

  • Large-area sealing protects the cable

  • Integrated anchorage with high retention

  • Wide sealing and clamping range

  • The inner sealing ring can be removed easily for larger cables

  • Twisting is prevented by conical sealing insert, independent of the position

  • High UV, ozone and weather resistance

  • Temperature range: -40 °C ... +200 °C (dynamic)

  • Protection grade: IP66 / IP67 / IP69

Additional information

Test standard: EN 62444

EMC-version available on request

Variants

CAD