JACOB® - Hex nuts with metric thread

BN 22101
Product image of JACOB® - Hex nuts with metric thread
  1. Product image of JACOB® - Hex nuts with metric thread
  2. Technical drawing with dimensions of JACOB® - Hex nuts with metric thread
Overlay

1

/2
Product image of JACOB® - Hex nuts with metric thread
  • Product image of JACOB® - Hex nuts with metric thread
  • Technical drawing with dimensions of JACOB® - Hex nuts with metric thread

JACOB® - Hex nuts with metric thread

BN 22101
Brand
JACOB®
Material
Polyamide
Material type
PA 6

Description

Product features

  • Hexagonal locknut: polyamide PA 6 GF30
  • Connecting thread: metric, as per EN 60423
  • For secure tightening of cable glands and accessories
  • Temperature range: -40 °C ... +100 °C

Variants

CAD