JACOB® PERFECT - Cable glands with Pg thread and reducing sealing ring for small cable-Ø

BN 22152
Overlay

1

/2

JACOB® PERFECT - Cable glands with Pg thread and reducing sealing ring for small cable-Ø

BN 22152
Brand
JACOB®
Brandtype
PERFECT
Material
Brass
Surface
nickel plated

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated

  • Lamellar insert: polyamide PA 6 V-2

  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR

  • Gland body: brass CuZn39Pb3, nickel-plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: Pg, as per DIN 40430

  • Reducing sealing ring for small cable-diameter, integrated anchorage, protection against twisting, wide sealing and clamping range, easy-to-install

  • Temperature range: -20 °C ... +100 °C

  • Protection grade: IP68 - 5 bar

Variants

CAD