JACOB® PERFECT Fix - Cable glands without thread for quick installation

BN 22261
Overlay

1

/3

JACOB® PERFECT Fix - Cable glands without thread for quick installation

BN 22261
Brand
JACOB®
Brandtype
PERFECT Fix
Material
Polyamide
Material execution
PA 6

Description

Product features

  • Dome nut: polyamide PA 6 V-2

  • Sealing ring: polychloroprene-Nitrile rubber CR/NBR

  • Gland body: polyamide PA 6 V-2

  • Mounting nut: polyamide PA 6 GF30

  • Moulded sealing ring: Nitrile-polyetrafluorethylene rubber NBR/PTFE

  • Quick and easy installation without special tools, trouble-free mounting and dismounting from one side, locknut on the inner side dispensable, advantageous for installation in areas with limited space, installation in clearance holes with dimensions according to EN 62444, no inner thread required, continuously adjustable in wall thickness from 1 – 4 mm, integrated anchorage, wide sealing and clamping range

  • Temperature range: -20 °C ... +100 °C

  • Protection grade: IP68

Functional Principle

Variants

CAD