Panduit® Pan-Steel® Wave-Ty™ - Superior grip ball locking ties

BN 20272
Product image of Panduit® Pan-Steel® Wave-Ty™ - Superior grip ball locking ties
  1. Product image of Panduit® Pan-Steel® Wave-Ty™ - Superior grip ball locking ties
  2. Technical drawing with dimensions of Panduit® Pan-Steel® Wave-Ty™ - Superior grip ball locking ties
Overlay

1

/2
Product image of Panduit® Pan-Steel® Wave-Ty™ - Superior grip ball locking ties
  • Product image of Panduit® Pan-Steel® Wave-Ty™ - Superior grip ball locking ties
  • Technical drawing with dimensions of Panduit® Pan-Steel® Wave-Ty™ - Superior grip ball locking ties

Panduit® Pan-Steel® Wave-Ty™ - Superior grip ball locking ties

BN 20272
Brand
Panduit®
Brandtype
Pan-Steel® Wave-Ty™
Material
Stainless steel
Material type
A2

Description

Product features

  • UV stability: excellent
  • Operating temperature range: -80 °C ... +537 °C

Variants

CAD