Panduit® Tak-Ty® - Hook and loop cable ties with slot

BN 20260
Product image of Panduit® Tak-Ty® - Hook and loop cable ties with slot
  1. Product image of Panduit® Tak-Ty® - Hook and loop cable ties with slot
  2. Technical drawing with dimensions of Panduit® Tak-Ty® - Hook and loop cable ties with slot
Overlay

1

/2
Product image of Panduit® Tak-Ty® - Hook and loop cable ties with slot
  • Product image of Panduit® Tak-Ty® - Hook and loop cable ties with slot
  • Technical drawing with dimensions of Panduit® Tak-Ty® - Hook and loop cable ties with slot

Panduit® Tak-Ty® - Hook and loop cable ties with slot

BN 20260
Drive
Slot
Brand
Panduit®
Brandtype
Tak-Ty®
Material
Fabric material
Color
black

Description

Product features

  • Adjustable, releasable and reusable hundreds of times – ideal for applications requiring frequent moves, adds or changes.
  • Operating temperature range: -18 °C ... +105 °C

Variants

CAD