TUBTARA® HDKX (HHUT/FEKSGUP) - Blind rivet nuts small countersunk head with underhead seal Precote 5, full-hexagonal shank, closed end

BN 55620
Overlay

1

/2

TUBTARA® HDKX (HHUT/FEKSGUP) - Blind rivet nuts small countersunk head with underhead seal Precote 5, full-hexagonal shank, closed end

BN 55620
Headform
Low profile head / small countersunk head with underhead seal
Brand
TUBTARA®
Brandtype
HDKX (HHUT/FEKSGUP)
Material
Steel
Surface
zinc plated

Description

Product features

  • Watertight IPx7 guaranteed under manufacturer test conditions

  • Underhead seal: acrylate, light blue

  • Shelve life: 4 years (at 30 °C and 65 % humidity)

Technical Information: Download (PDF)

Precote 5 Information: Download (PDF)

Additional information

Temperature resistance:

Air: -50 °C ... +150 °C

Tab water: +100 °C

Oils, brake fluid: +150 °C

Fuels: ambient temperature

Glycol/water, 50/50: +120 °C

Variants

CAD