Description
Product features
Watertight IPx7 guaranteed under manufacturer test conditions
Underhead seal: acrylate, light blue
Shelve life: 4 years (at 30 °C and 65 % humidity)
Technical Information: Download (PDF)
Precote 5 Information: Download (PDF)
Additional information
Temperature resistance:
Air: -50 °C ... +150 °C
Tab water: +100 °C
Oils, brake fluid: +150 °C
Fuels: ambient temperature
Glycol/water, 50/50: +120 °C
Assembly
To obtain an IP67 waterproof assembly, the hexagonal hole needs to be formed with a radius. The radius for each item can be found in the product variants under «R».