TUBTARA® UFX (UT/ALSG) - Blind rivet nuts countersunk head, round shank, closed end

BN 25007
Overlay

1

/2

TUBTARA® UFX (UT/ALSG) - Blind rivet nuts countersunk head, round shank, closed end

BN 25007
Headform
Countersunk head
Brand
TUBTARA®
Brandtype
UFX (UT/ALSG)
Material
Aluminum
Material type
EN AW 5052 (AlMg2,5)
Surface
plain

Description

Product features

Technical information: Download (PDF)

Assembly

The countersunk head rivet nut requires a perfect 90° countersink.

After the rivet nut is assembled, the flat head should protrude through the clamped part at least 0,1 mm. During tightening the component that's being fastened will press against the head, consequently preventing the rivet nut from rotating.

Variants

CAD