EJOT PT® - Pan head screws with Pozidriv cross recess form Z

BN 20093
Overlay

1

/2

EJOT PT® - Pan head screws with Pozidriv cross recess form Z

BN 20093
Standard
WN 1412
Headform
Pan Head (cheese head)
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Brand
EJOT
Brandtype
PT®
Material
Steel
Material execution
heat-treated
Surface
zinc plated blue
Hardness
380 HV

Description

Additional information

Technical brochure is available on request.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD