Parallel pins hardened, ground m6

BN 857
Overlay

1

/2

Parallel pins hardened, ground m6

BN 857
Standard
DIN 6325 (Standard withdrawn) ~ISO 8734 ~UNI 6364 A ~ČSN 022152
Material
Steel
Material execution
hardened
Surface
plain
Hardness
60 HRC
Design
m6

Description

Product features

  • Tolerance: m6

Variants

CAD