SPELSBERG® Abox-Serie TG - Housings TG ABS

BN 22851
Product image of SPELSBERG® Abox-Serie TG - Housings TG ABS
  1. Product image of SPELSBERG® Abox-Serie TG - Housings TG ABS
  2. Technical drawing with dimensions of SPELSBERG® Abox-Serie TG - Housings TG ABS
Overlay

1

/2
Product image of SPELSBERG® Abox-Serie TG - Housings TG ABS
  • Product image of SPELSBERG® Abox-Serie TG - Housings TG ABS
  • Technical drawing with dimensions of SPELSBERG® Abox-Serie TG - Housings TG ABS

SPELSBERG® Abox-Serie TG - Housings TG ABS

BN 22851
Brand
SPELSBERG®
Brandtype
Abox-Serie TG
Material
Plastic
Material type
ABS
Color
light gray RAL 7035

Description

Product features

  • TG: high-quality design with a stylish high-gloss appearance
  • Recess in the cover facillitates the placement of design foils or membrane keyboards
  • Smooth side walls for added flexibility
  • Protection grade IP67
  • 690 volt AC
  • 1000 volt DC

Variants

CAD