SPELSBERG® TK-Serie - Housings TK PC flat, transparent

BN 22873
Overlay

1

/2

SPELSBERG® TK-Serie - Housings TK PC flat, transparent

BN 22873
Brand
SPELSBERG®
Brandtype
TK-Serie
Material
Polycarbonate fibre-glass reinforced
Material execution
PC
Color
light gray RAL 7035

Description

Product features

  • TK: side walls smooth or with metric knockouts

  • Base: polycarbonate fibre-glass reinforced, grey ~RAL 7035

  • Cover: polycarbonate, transparent

  • Protection grade IP66

  • 690 volt AC

  • 1000 volt DC

Variants

CAD