POP® PRH 840 - Corner heads 90° for rivet tool POP® ProSet® XT2

BN 25298
Overlay

1

/2

POP® PRH 840 - Corner heads 90° for rivet tool POP® ProSet® XT2

BN 25298
Brand
POP®
Brandtype
PRH 840
Material
Steel

Description

Product features

  • For rivets up to Ø 4,8 in all materials

  • Weight: 0,5 kg

  • Requires adaptor TRM00316

Scope of Supply

Equipment for Ø 4,8

Variants