Adhesive backed cord clips

BN 31330
Product image of Adhesive backed cord clips
  1. Product image of Adhesive backed cord clips
  2. Technical drawing with dimensions of Adhesive backed cord clips
Overlay

1

/2
Product image of Adhesive backed cord clips
  • Product image of Adhesive backed cord clips
  • Technical drawing with dimensions of Adhesive backed cord clips

Adhesive backed cord clips

BN 31330
Material
Polyamide
Material type
PA 6.6
Color
natural

Description

Product features

  • Operating temperature range: max. 90 °C
  • UV stability: low

Variants