Panduit® - Wire holders

BN 20410
Product image of Panduit® - Wire holders
  1. Product image of Panduit® - Wire holders
  2. Technical drawing with dimensions of Panduit® - Wire holders
Overlay

1

/2
Product image of Panduit® - Wire holders
  • Product image of Panduit® - Wire holders
  • Technical drawing with dimensions of Panduit® - Wire holders

Panduit® - Wire holders

BN 20410
Brand
Panduit®
Material
Polyamide
Material type
PA 6.6
Color
natural

Description

Product features

  • Application area: indoors
  • Operating temperature range: max. 85 °C
  • UV stability: low

Variants

CAD