Panduit® - Metal adhesive backed cord clips

BN 20517
Overlay

1

/2

Panduit® - Metal adhesive backed cord clips

BN 20517
Brand
Panduit®
Material
Steel
Surface
zinc plated

Description

Product features

  • Application area: indoors
  • Adhesive based on rubber
  • Operating temperature range: max. 49 °C
  • UV stability: very good

Variants

CAD