Wire holders

BN 20324
Overlay

1

/2

Wire holders

BN 20324
Material
Polyamide
Material execution
PA 6.6
Color
natural

Description

Product features

  • UV stability: low

  • Operating temperature range: -40 °C ... +85 °C

  • Material flammability rating: UL94V-2

Variants

CAD