Panduit® - Adhesive latching flat cable mounts

BN 20416
Product image of Panduit® - Adhesive latching flat cable mounts
  1. Product image of Panduit® - Adhesive latching flat cable mounts
  2. Technical drawing with dimensions of Panduit® - Adhesive latching flat cable mounts
Overlay

1

/2
Product image of Panduit® - Adhesive latching flat cable mounts
  • Product image of Panduit® - Adhesive latching flat cable mounts
  • Technical drawing with dimensions of Panduit® - Adhesive latching flat cable mounts

Panduit® - Adhesive latching flat cable mounts

BN 20416
Brand
Panduit®
Material
Polyvinyl chloride
Material type
PVC
Color
gray

Description

Product features

  • Application area: indoors
  • Operating temperature range: max. 50 °C
  • UV stability: low
  • Adhesive based on rubber

Variants

CAD