southco® EH - Hinges surface mount, with thread stud

BN 24805
Product image of southco® EH - Hinges surface mount, with thread stud
  1. Product image of southco® EH - Hinges surface mount, with thread stud
  2. Technical drawing with dimensions of southco® EH - Hinges surface mount, with thread stud
Overlay

1

/2
Product image of southco® EH - Hinges surface mount, with thread stud
  • Product image of southco® EH - Hinges surface mount, with thread stud
  • Technical drawing with dimensions of southco® EH - Hinges surface mount, with thread stud

southco® EH - Hinges surface mount, with thread stud

BN 24805
Brand
southco®
Brandtype
EH
Material
Zinc die-casting
Surface
powder coated black

Description

Product features

  • This product contains additional materials

Further documentation: EH

Variants