POP® PS25X - Hand rivet tool for blind rivets

BN 25338
Overlay

1

/2

POP® PS25X - Hand rivet tool for blind rivets

BN 25338
Brandtype
PS25X
Brand
POP®
Material
Multiple Materials

Description

Product features

  • For rivet-Ø: 3 - 6,4 all materials - aluminum, steel, stainless steel
  • Weight: 2,6 kg
  • Length closed: 310 mm
  • Professional heavy duty grade, robust aluminium and steel construction
  • Contoured handle grips for comfort
  • Steel linkage system minimized physical effort
  • Suitable for limited lateral access areas

Hand Rivet Tools POP®: Selection Guide for Blind Rivets (PDF)

Scope of Supply

Nosepieces and jaws for blind rivets Ø 3-6,4

Variants