Description
Product features
Shrink ratio 3:1
Flame retardant UL224 - MIL Spec (colours and black only)
Very good chemical, physical and electrical properties
Shrink temperature: >90 °C
Operating temperature: -55 °C ... +135 °C
The hose is ideal to shrink objects with large diameter differences
Additional information
Testing: SAE-AMS-DTL-23053/5 class 1 (colours)
SAE-AMS-DTL-23053/5 class 2 (clear)
UL 224 / CSA C 22.22 (except colour clear)