BSA31 - Heat shrinks 3:1 with adhesive Reel

BN 22971
Overlay

1

/2

BSA31 - Heat shrinks 3:1 with adhesive Reel

BN 22971
Brandtype
BSA31
Material
Polyolefin

Description

Product features

  • High shrink ratio 3:1

  • Adhesive lined for environmental protection

  • Very flexible

  • Good adherence to steel, plastics and many other materials

  • Excellent chemical, physical and electrical properties

  • Shrink temperature: >100 °C

  • Operating temperature: -55 °C ... +110 °C

  • Flame resistant, adhesive-coated heat shrink tube. The hot melt adhesive ensures an effective, moisture-resistant insulation. The hose is ideal to shrink objects with large diameter differences due to the high shrink ratio.

Additional information

Pre-cuts on demand.

Testing: SAE-AMS-DTL-23053 / 4, class 3 (except colour clear)

Variants