Hex flange nuts

BN 1973
Product image of Hex flange nuts
  1. Product image of Hex flange nuts
  2. Technical drawing with dimensions of Hex flange nuts
Overlay

1

/2
Product image of Hex flange nuts
  • Product image of Hex flange nuts
  • Technical drawing with dimensions of Hex flange nuts

Hex flange nuts

BN 1973
Standard
DIN 6923 (Standard withdrawn) EN 1661
Material
Steel
Property class
8
Surface
zinc plated yellow

Variants

CAD