Hex nuts ~0,8d

BN 311
Overlay

1

/2

Hex nuts ~0,8d

BN 311
Standard
DIN 934 (Standard withdrawn) ~ISO 4032 ~UNI 5588 ~ČSN 021401
Material
Steel
Material execution
heat-treated
Property class
8
Surface
black

Variants

CAD