Hex nuts type 1

BN 1983
Overlay

1

/2

Hex nuts type 1

BN 1983
Standard
ISO 4032 ~DIN 934 ~ČSN 021401
Material
Steel
Property class
8 (≤ M5 class 6)
Surface
zinc plated blue

Description

Product features

  • up to M5: class 6

Additional information

For additional sizes, property classes and surfaces: available upon request.

Variants

CAD