Panduit® Tak-Ty® - Hook and loop cable tie mounts

BN 20276
Overlay

1

/2

Panduit® Tak-Ty® - Hook and loop cable tie mounts

BN 20276
Brand
Panduit®
Brandtype
Tak-Ty®
Material
Polyamide
Material execution
PA 6.6
Color
natural

Description

Product features

  • Application area: indoors
  • UV stability: poor
  • Operating temperature range without adhesive backed: -60 °C ... +85 °C
  • Material flammability rating: UL94V-2

Variants

CAD