MIKALOR ASFA-L - Hose clamps with worm gear drive for medium pressure

BN 20564
Overlay

1

/2

MIKALOR ASFA-L - Hose clamps with worm gear drive for medium pressure

BN 20564
Standard
DIN 3017
Brand
MIKALOR
Brandtype
ASFA-L
Material
Steel
Material type
W1
Surface
zinc plated

Description

Product features

  • ASFA-L 9 mm light series

Variants

CAD