MIKALOR ASFA-S - Hose clamps with worm gear drive for medium pressure

BN 20565
Product image of MIKALOR ASFA-S - Hose clamps with worm gear drive for medium pressure
  1. Product image of MIKALOR ASFA-S - Hose clamps with worm gear drive for medium pressure
  2. Technical drawing with dimensions of MIKALOR ASFA-S - Hose clamps with worm gear drive for medium pressure
Overlay

1

/2
Product image of MIKALOR ASFA-S - Hose clamps with worm gear drive for medium pressure
  • Product image of MIKALOR ASFA-S - Hose clamps with worm gear drive for medium pressure
  • Technical drawing with dimensions of MIKALOR ASFA-S - Hose clamps with worm gear drive for medium pressure

MIKALOR ASFA-S - Hose clamps with worm gear drive for medium pressure

BN 20565
Standard
DIN 3017
Material type
W1
Brand
MIKALOR
Brandtype
ASFA-S
Material
Steel
Surface
zinc plated

Description

Product features

  • ASFA-S 12 mm heavy series

Variants

CAD