AVDEL® 73200-2000 - Hydropneumatic blind rivet tool without nose assembly, without stem extraction

BN 28859
Overlay

1

/2

AVDEL® 73200-2000 - Hydropneumatic blind rivet tool without nose assembly, without stem extraction

BN 28859
Brand
AVDEL®
Brandtype
73200-2000
Material
Multiple Materials
Notes on use

Description

Product features

  • For Avdelok® 5 - 9,7 mm and Monobolt® 10 mm

  • Weight (without equipment): 4,9 kg

  • Stroke: 21 mm

  • Pulling force: 28500 N (at 5,5 bar)

  • Working air pressure: max. 7 bar

  • Air consumption each rivet: 2,4 l

Variants