Huck® LH224 - Hydropneumatic blind rivet tool without nose assembly

BN 28919
Product image of Huck® LH224 - Hydropneumatic blind rivet tool without nose assembly
  1. Product image of Huck® LH224 - Hydropneumatic blind rivet tool without nose assembly
  2. Technical drawing with dimensions of Huck® LH224 - Hydropneumatic blind rivet tool without nose assembly
Overlay

1

/2
Product image of Huck® LH224 - Hydropneumatic blind rivet tool without nose assembly
  • Product image of Huck® LH224 - Hydropneumatic blind rivet tool without nose assembly
  • Technical drawing with dimensions of Huck® LH224 - Hydropneumatic blind rivet tool without nose assembly

Huck® LH224 - Hydropneumatic blind rivet tool without nose assembly

BN 28919
Brand
Huck®
Brandtype
LH224
Material
Multiple Materials

Description

Product features

  • For rivet-Ø: 4,8-6,4
  • Weight: 2,8 kg
  • Stroke: 21 mm
  • Pulling force: 19 kN
  • Working air pressure: max. 7 bar
  • Air consumption: 8 l

Variants