Knurled nuts high type

BN 10904
Product image of Knurled nuts high type
  1. Product image of Knurled nuts high type
  2. Technical drawing with dimensions of Knurled nuts high type
Overlay

1

/2
Product image of Knurled nuts high type
  • Product image of Knurled nuts high type
  • Technical drawing with dimensions of Knurled nuts high type

Knurled nuts high type

BN 10904
Standard
DIN 466 ~UNI 6005 ~ČSN 021461
Material
Stainless steel
Material type
A1

Variants

CAD