POP® TAPD...BSLF - Blind rivets Standard large head

BN 4537
Product image of POP® TAPD...BSLF - Blind rivets Standard large head
  1. Product image of POP® TAPD...BSLF - Blind rivets Standard large head
  2. Technical drawing with dimensions of POP® TAPD...BSLF - Blind rivets Standard large head
Overlay

1

/2
Product image of POP® TAPD...BSLF - Blind rivets Standard large head
  • Product image of POP® TAPD...BSLF - Blind rivets Standard large head
  • Technical drawing with dimensions of POP® TAPD...BSLF - Blind rivets Standard large head

POP® TAPD...BSLF - Blind rivets Standard large head

BN 4537
Headform
Large head
Brand
POP®
Brandtype
TAPD...BSLF
Material
Aluminum
Material type
EN AW 5154 (AlMg3,5)
Surface
plain

Description

Product features

  • Rivet: aluminum EN AW 5154 (AlMg3,5)
  • Mandrel: steel zinc plated

Variants

CAD